PNP Bipolar Junction Transistor

Favorite

Overview

The PNP Bipolar Transistor is designed for use in low voltage, high current applications. The device is housed in the SOT-223-4 package, which is designed for medium power surface mount applications.


Replacement Active Part Number: BCP69

  • -
  • -
  • High Current: IC = -1.0 Amp
  • SOT-223 package ensures level mounting, resulting in improved thermal conduction, and allows visual inspection of soldered joints. The formed leads absorb thermal stress during soldering, eliminating the possibility of damage to the die.
  • Available in 12 mm Tape and Reel Use BCP69T1 to order the 7 inch/1000 unit reel. Use BCP69T3 to order the 13 inch/4000 unit reel.
  • NPN Complement is BCP68
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101
    Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BCP69

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

N

PNP

General Purpose

0.5

1

20

25

5

-

1

85

375

60

1.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :